Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
ROSTA tensioning elements - Standard fixing SE
Bill of material
Standard fixing SE 45 KETTEN FUCHS Product no. 06 011 006
CNSORDERNO
Order number
06 011 006
TYP
Type
SE 45
F1N
Clamping force F <10 ° normal
500 N
F1H
Clamping force F <10 ° hard
625 N
F2N
Clamping force F <20 ° normal
1300 N
F2H
Clamping force F Hard <20 °
1625 N
F3N
Clamping force F <30 ° normal
2600 N
F3H
Clamping force F <30 ° hard
3250 N
S1N
Tension S normal <10 °
39 N
S1H
Tension S hard <10 °
na N
S2N
Tension S <20 ° normal
78 N
S2H
Tension S <20 ° hard
na N
S3N
Tension S <30 ° normal
112 N
S3H
Tension S hard <30 °
90 N
SCH
Ma screws quality 8.8
410
CNSMASSEXACT
Mass
6.4 kg
D
115 mm
E
200 mm
ETOL
+3/-1 mm
G
12 mm
H
Thread
M20
J1
225 mm
J2
180 mm
K
70 mm
L
260.0 mm
M
50 mm
N
80 mm
O
18.0 mm
P
12.5 mm
T
20.5 mm
U
52.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices